IESNA:LM-63-2002
[TEST]P1200146
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-727-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10600
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1467.8 1644.5 1838 2030 2189.2 2294.4 2347 2369.6 2390.8 2420
2460.1 2508.3 2571.1 2634.7 2703.3 2796.8 2931.1 3126.8 3416 3816.9
4349.2 5051.7 6009.8 7198.6 7965.3 7779.9 7211 6428.2 5583.3 4781.5
3961.5 3056.7 2092.1 1229.7 498.7 125.6 0
1467.8 1656.9 1867.2 2086.3 2260.1 2374 2430.2 2447 2455.8 2460.1
2471.1 2485.7 2504.7 2512.7 2538.3 2595.2 2695.3 2854.5 3112.2 3491.2
4001.7 4713.6 5784.9 7359.3 9452.8 10118.8 9581.3 8943.8 8238.4 7503.8
6420.2 5016.7 3496.3 2128.6 840.5 268.7 0
1467.8 1684.6 1932.9 2186.3 2395.9 2522.9 2559.5 2536.8 2482.8 2404.6
2318.5 2236 2154.2 2078.2 2041 2085.5 2279.8 2624.4 3041.4 3432.1
3802.3 4233.9 4823.9 5674.6 7303.8 9254.9 8857 7911.3 7290.6 6865.6
6260.3 5384.7 4206.9 2928.2 1145 188.4 0
1467.8 1699.2 2000.8 2276.9 2497.4 2604.7 2602.5 2509.8 2363 2208.2
2061.4 1938.8 1843.8 1788.3 1843.1 2115.5 2579.2 3145.8 3743.9 4374.1
5063.4 5719.9 6346.4 7073 8147.2 9518.5 9785.1 9078.2 8285.2 7472.4
6507.1 5210.9 3676 1779.6 696.6 78.1 0
1467.8 1721.9 2015.4 2306.1 2531 2639 2593 2429.5 2222.8 2057.1
1909.5 1792 1708 1689 1847.5 2267.4 2891 3674.5 4640.6 5814.8
7102.2 8426.1 9749.3 10938.8 12290.5 13533.3 13848.1 13279.2 12194.8 10748.2
8846 6226.7 4041.1 2234.5 1077.8 124.9 0
1467.8 1723.3 2019.1 2306.1 2523.7 2620.1 2573.3 2414.1 2208.9 2024.9
1877.4 1762 1686.1 1697.1 1917.6 2412.7 3126.8 4063 5252.5 6606.4
7986.5 9337.4 10696.4 12097 13680.8 14832.4 14897.4 13989 12405.9 10311.6
8122.3 6033.2 3942.5 2293.7 909.1 114.6 0
1467.8 1723.3 2011.8 2288.5 2487.9 2579.2 2568.2 2465.3 2306.8 2133
1978.2 1862.8 1783.2 1776.6 1950.4 2385.7 3023.9 3787 4678.6 5667.3
6655.3 7647.7 8601.4 9559.4 10872.4 12159 12503 11862.6 10773.8 9356.4
7774 6025.9 4538.4 2702.6 1026 90.5 0
1467.8 1703.6 1972.3 2224.3 2406.8 2500.3 2530.2 2513.4 2444.1 2339.7
2223.5 2111.8 2015.4 1963.6 2011.8 2247.6 2676.3 3229.1 3818.4 4364.6
4891.8 5354.8 5791.4 6401.9 7563 8729.2 8578.7 7588.5 6674.3 5865.9
4856.8 3649.7 2448.5 1191 334.4 40.9 0
1467.8 1702.9 1943.1 2164.4 2324.3 2413.4 2464.5 2497.4 2514.2 2519.3
2510.5 2485.7 2455 2421.4 2416.3 2475.5 2656.6 2973.5 3417.5 3922.8
4501.9 5220.4 6169.7 7402.3 8697.8 8941.7 7584.9 5861.6 4311.3 3139.3
2463.8 1800 1305.6 768.2 214 8.8 0
1467.8 1662.7 1865 2051.2 2187 2268.8 2329.4 2382 2430.9 2493
2560.2 2627.4 2712.8 2794.6 2905.6 3071.3 3310.1 3651.1 4167.4 4871.4
5731.6 6729.8 7915.7 9241.8 9717.2 9016.9 7361.4 5524.2 3730.7 2690.9
1946.8 1299.1 782.1 180.4 4.4 0 0
1467.8 1658.4 1848.2 2008.9 2131.5 2206 2260.8 2317.7 2371.8 2433.9
2509.8 2591.6 2693.1 2804.1 2942.8 3140.7 3413.8 3783.3 4271.1 4895.5
5703.8 6672.8 7571 8092.4 7993.1 7227.8 5809.7 4214.9 2704.8 1922.7
1326.8 831.7 463 100.8 0 0 0
1467.8 1629.9 1802.2 1942.4 2046.8 2115.5 2162.9 2214.8 2269.6 2325.8
2396.6 2481.3 2579.9 2689.4 2820.9 2993.2 3224.7 3530.7 3922.1 4466.1
5175.1 5855.7 6189.4 6074.8 5672.4 4997.7 3934.5 2662.4 1437.8 849.3
468.1 209.6 81.1 10.2 0 0 0
1467.8 1613.1 1746.7 1844.6 1918.3 1962.9 1994.3 2035.1 2070.9 2105.3
2153.4 2217.7 2293.7 2366.7 2444.8 2540.5 2652.9 2788 2953.8 3119.5
3169.9 3003.4 2582.1 2087.7 1537.1 1066.9 753.6 544 381.9 274.6
185.5 111 62.1 27.7 5.1 0 0
1467.8 1571.5 1670.8 1743.8 1786.1 1808 1823.4 1830 1825.6 1808.8
1784 1770.8 1756.2 1721.2 1644.5 1534.9 1421 1312.2 1218.8 1155.2
1123.1 1093.9 1053.7 985.8 934 893.8 769.7 623.6 411.8 288.4
205.9 143.1 94.9 40.9 5.8 0 0
1467.8 1529.8 1601.4 1655.4 1684.6 1691.9 1675.1 1629.9 1556.8 1461.9
1359.7 1277.2 1223.1 1190.3 1164 1125.3 1069.8 1016.5 974.9 952.9
952.9 958.8 960.3 954.4 911.3 816.4 715.6 648.4 546.2 438.9
318.4 208.8 113.9 44.5 2.9 0 0
1467.8 1496.2 1530.6 1570 1598.5 1595.6 1556.8 1481.6 1390.4 1304.9
1234.1 1183.7 1154.5 1132.6 1107 1067.6 1012.1 944.9 879.2 827.3
799.6 803.3 825.9 841.2 835.4 809.8 754.3 664.5 564.5 470.3
381.9 300.1 218.3 127.1 54.8 0 0
1467.8 1451 1461.9 1489.7 1520.3 1534.9 1512.3 1462.6 1407.2 1357.5
1307.1 1250.2 1191 1133.3 1077.1 1017.9 952.9 884.3 819.3 766
718.5 678.4 644.1 622.2 615.6 613.4 601.7 575.4 530.1 466.6
360 246.8 136.6 72.3 26.3 0 0
1467.8 1421 1394 1399.8 1444.4 1501.4 1545.9 1549.5 1518.1 1468.5
1410.8 1342.2 1262.6 1178.6 1099 1023.1 950.8 880.7 817.9 768.9
733.2 709.8 690.8 667.4 631.6 575.4 517 474.6 436.7 394.3
338.8 262.2 168.7 97.9 32.1 0 0
1467.8 1385.2 1322.4 1313 1356.8 1467 1585.3 1640.8 1624 1561.2
1486 1409.3 1328.3 1238.5 1148.7 1061 978.5 902.6 836.1 785
746.3 719.3 708.3 701 685 649.9 607.6 559.4 510.4 453.5
384.1 299.4 220.5 138.7 45.3 0 0
1467.8 1350.9 1256.7 1210 1232.6 1343.6 1506.5 1637.2 1668.6 1613.8
1522.5 1434.9 1353.8 1269.1 1185.2 1101.2 1017.9 936.9 866.1 812
766.7 736.8 714.9 705.4 691.5 666 629.5 588.6 544 494.4
425.7 338.1 248.3 136.6 42.4 1.5 0
1467.8 1320.3 1216.6 1155.2 1164 1263.3 1413.7 1545.2 1618.9 1598.5
1521.8 1434.9 1353.8 1273.5 1194.7 1115.8 1034 953.7 883.6 824.4
774 739.7 714.2 698.8 682.8 653.6 610.5 563.7 517 462.2
394.3 305.2 222 118.3 32.1 0 0
1467.8 1314.4 1191 1105.6 1089.5 1155.2 1272.8 1407.2 1496.2 1505
1457.5 1383.8 1310.8 1242.9 1175.7 1103.4 1027.4 950.8 879.9 819.3
767.5 730.2 698.1 668.9 633.8 582 509.7 425.7 346.9 281.9
217.6 145.3 88.4 44.5 3.7 0 0
1467.8 1278.6 1126.7 1007 947.8 950.8 988 1038.4 1078.5 1099.7
1099.7 1073.4 1039.8 1004.1 964.6 923 882.1 837.6 784.3 729.5
676.9 617 555 500.9 446.2 372.4 299.4 246.1 203.7 162.1
119 73.8 34.3 9.5 0 0 0
1467.8 1252.3 1077.8 932.5 842.7 804 791.6 790.1 785.7 779.2
765.3 739 707.6 670.4 626.5 590.8 555.7 528.7 511.2 503.9
494.4 473.9 441.1 399.4 349.8 297.9 249.7 207.4 167.2 130.7
93.5 52.6 22.6 3.7 0 0 0
1467.8 1239.2 1045 886.5 782.1 730.2 703.2 679.8 653.6 624.3
598.1 576.9 552.8 533.1 509.7 486.3 461.5 429.4 393.6 363.7
333 305.2 281.1 262.2 241 214.7 185.5 156.3 124.9 95.7
65 40.9 19.7 0.7 0 0 0
1467.8 1228.2 1025.2 862.4 752.9 694.4 658.7 624.3 591.5 558.6
527.2 500.2 474.6 449.1 425.7 403.1 379 354.2 330.8 306
282.6 262.2 243.9 224.2 200.8 180.4 157 130.7 100.8 74.5
54 32.1 11 0 0 0 0
1467.8 1238.5 1031.8 866.1 747.8 679.1 633.1 598.1 568.1 538.9
509.7 482 453.5 427.9 404.5 381.2 357.1 330.8 304.5 277.5
254.1 234.4 217.6 203 188.4 172.3 150.4 126.3 105.2 86.9
67.2 46 16.8 0 0 0 0
1467.8 1244.3 1039.1 871.2 744.8 661.6 612.7 581.3 553.5 524.3
496.6 468.8 444 420.6 398.7 375.3 352 325.7 299.4 273.1
249.7 232.9 219.1 207.4 193.5 174.5 149 127.8 111.7 94.9
74.5 49.7 19.7 5.8 0 0 0
1467.8 1244.3 1047.1 877.7 742.6 647.7 595.9 565.9 538.2 510.4
479.8 453.5 430.8 406 381.9 357.8 333 308.2 283.3 260
241 228.6 216.9 204.5 185.5 159.2 127.1 111.7 95.7 78.1
57 29.9 12.4 2.9 0 0 0
1467.8 1269.1 1078.5 908.4 760.9 650.6 592.2 560.8 533.1 509.7
482.7 457.1 432.3 408.2 383.4 359.3 334.4 310.3 287.7 267.3
250.5 237.3 224.2 208.1 184.7 147.5 111 95.7 80.3 63.5
45.3 26.3 13.9 5.8 1.5 0 0
1467.8 1283.7 1099.7 929.6 777 660.9 595.9 561.5 534.5 509.7
484.1 459.3 435.2 411.1 387.8 364.4 340.3 316.9 295 275.3
258.5 244.6 230 211.8 186.2 147.5 109.5 94.2 78.1 62.1
43.1 25.6 14.6 7.3 3.7 0 0
1467.8 1289.6 1113.6 947.8 791.6 679.1 598.8 565.2 535.3 514.1
490 465.9 442.5 419.2 396.5 374.6 351.2 327.9 306 284.1
266.5 251.9 236.6 219.8 188.4 149.7 116.1 101.5 84.7 67.9
48.2 29.2 17.5 11 6.6 2.9 0
1467.8 1330.5 1177.1 1018.7 861.7 723.7 626.5 572.5 543.3 519.9
498.7 476.8 454.9 433 410.4 387.8 365.1 341.7 320.6 300.1
281.9 265.1 248.3 229.3 205.9 176 138.7 118.3 100.8 83.2
63.5 40.2 24.8 16.1 11.7 5.8 0
1467.8 1361.1 1234.8 1093.9 943.5 800.3 680.6 590.8 546.2 519.9
498.7 477.6 456.4 434.5 412.6 389.2 364.4 341.7 319.8 299.4
282.6 265.1 246.8 226.4 203.7 178.9 150.4 126.3 108.8 91.3
73 52.6 27 16.1 10.2 5.1 0
1467.8 1390.4 1302 1190.3 1065.4 928.1 793.8 664.5 566.7 525
500.2 477.6 456.4 434.5 411.1 388.5 364.4 340.3 316.9 292.1
268.7 246.8 226.4 207.4 191.3 172.3 149 124.1 100.8 82.5
66.5 49.7 27.7 12.4 6.6 2.2 0
1467.8 1437.1 1394.7 1329.7 1224.6 1104.1 983.6 860.9 701.8 574
513.4 484.9 461.5 438.9 417 394.3 371 347.6 323.5 297.9
273.8 249.7 227.8 207.4 187.7 167.2 145.3 124.1 100.8 76.7
59.1 41.6 26.3 13.9 6.6 2.9 0
1467.8 1485.3 1494 1485.3 1434.9 1356 1262.6 1158.9 1026 854.4
676.9 545.5 482.7 454.2 433 412.6 390.7 371.7 353.4 331.5
309.6 282.6 255.6 230.8 211 192.1 211 221.3 167.2 133.6
88.4 65 37.2 18.3 8.8 4.4 0
1467.8 1532.8 1596.3 1648.1 1668.6 1652.5 1600.7 1532.8 1469.2 1393.3
1277.2 1119.4 934.7 746.3 593.7 512.6 489.3 471.7 441.1 413.3
392.1 373.1 346.1 326.4 343.9 357.1 300.9 228.6 138.7 103.7
77.4 56.2 38 21.9 11 3.7 0
1467.8 1580.9 1700 1811 1893.5 1940.9 1943.9 1916.9 1891.3 1883.3
1878.1 1856.2 1813.2 1759.1 1690.5 1610.9 1510.8 1415.2 1381.6 1507.2
1779.6 2038.8 2077.5 1800.7 1270.6 752.9 444.7 279.7 193.5 141.7
107.3 77.4 52.6 29.9 11.7 2.9 0
1467.8 1627.7 1794.9 1960.7 2099.4 2188.5 2230.9 2245.5 2260.1 2285.6
2325 2376.2 2437.5 2493.7 2550 2592.3 2659.5 2780 3004.9 3372.9
3850.5 4368.2 4873.6 5262 5307.3 4942.9 4243.4 3315.2 2314.8 1446.6
840.5 500.2 284.8 107.3 32.9 1.5 0
1467.8 1644.5 1838 2030 2189.2 2294.4 2347 2369.6 2390.8 2420
2460.1 2508.3 2571.1 2634.7 2703.3 2796.8 2931.1 3126.8 3416 3816.9
4349.2 5051.7 6009.8 7198.6 7965.3 7779.9 7211 6428.2 5583.3 4781.5
3961.5 3056.7 2092.1 1229.7 498.7 125.6 0
